Suitable for accommodating RiLine NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.
- Article number:
- SV 9666400
- Product description
- Suitable for accommodating NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Cross member: Sheet steel - Colour
- RAL 7035
- Supply includes
- Assembly parts
- Assembly instruction
- When using the NH fuse-switch disconnector 2 x size 2 (9344.210/.230/.250) or 1 x size 3 (9344.310/.330/.350), the disconnector cross-member 9666.420 and contact hazard protection module 9666.060 should be used as the module unit.
- Dimensions
- Width: 250 mm
Height: 450 mm - Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 3 - For size
- 1 x Gr. 1
- To fit Model No.
- 9344.100
- 9344.110
- 9344.130
- 9344.150
- Packs of
- 1 pc(s).
- Net weight
- 0.98 kg
- Gross weight
- 1.145 kg
- Customs tariff number
- 85369095
- EAN
- 4028177676367
- ETIM 9
- EC001893
- ECLASS 8.0
- 27400608
- Product description
- SV NH fuse-switch disconnector module (ISV), 1 WU (250 mm), 3 U (450 mm), for 1 x size 1
- Documentation
- Further instructions