NH slimline fuse-switch disconnector

Article number: SV 9677.310

3-pole, for bar systems with 185 mm centre-to-centre spacing.

Article number:
SV 9677.310
Design
single-pole, switchable
Material
Polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Partially silver-plated hard copper
Colour
Chassis: RAL 7035
Cover: RAL 7001
Handle: RAL 7016
For NH size
3
For bar systems with centre-to-centre spacing
185 mm
Cable outlet
Top/bottom
Type of electrical connection
Bolt M12
Number of poles
3-pole
Rated operating voltage
800 V (AC), 3~
Rated operating current max.
630 A
Note
When using components on busbars with contact hazard protection cover, the contact terminal must be used
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
For converter installation
Yes
Dimensions
Width: 100 mm
Height: 670 mm
Connection of round conductors
6 ‐ 240 mm²
To fit busbars
Height: 10 mm
Packs of
1 pc(s).
Net weight
5 kg
Gross weight
5.74 kg
Copper weight (kg per piece)
2.47
Customs tariff number
85365080
EAN
4028177705555
ETIM 9
EC001046
ECLASS 8.0
27371402
Product description
SV NH slimline fuse-switch disconnector, size 3, 630 A, 690 V, 3-pole, bolt M12, 185 mm, single-pole, switchable, for current transformer installation
Approvals
CQC-CCC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information