Partial door for VX

Article number: SV 9682.198

Door may be optionally hinged on the right or left.

Article number:
SV 9682.198
Product description
Suitable for VX enclosures instead of a door or rear panel. The partial doors may be combined with one another as required. A trim panel is required at the top and bottom in each case. Door may be optionally hinged on the right or left. In the case of doors without viewing panel (height 600 – 1000 mm), monitor frame 2305.000 may be installed. Standard double-bit lock insert may be exchanged for lock inserts, type A.
Material
Sheet steel, 2 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Partial door
Cross member
Hinges
Lock components
Assembly parts
Note
Opening angle of partial doors max. 130°
Lock
Number of locks: 4
Dimensions
Width: 800 mm
Height: 1,800 mm
To fit
Width: = 800 mm
IP protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
30 kg
Gross weight
31 kg
PCF per pack (cradle-to-gate)
118.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177928763
ETIM 9
EC000747
ECLASS 8.0
27182204
Product description
VX Partial door, WH: 800x1800 mm sheet steel
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions