Surface finishes plus

Extended testing procedures at Rittal

Surface Protection Plus, our extended testing procedure, tests materials at system level. In other words, the entire product, rather than just the individual part, undergoes testing in the relevant application spectrum.

  • Geometric influences are also taken into account
  • Testing with real test media
  • Optimum material selection and combination
  • Test procedure for corrosion protection (component-oriented and design-focused)

Dependency of corrosion on the local ambient conditions, e.g. corrosion rates with low-alloy steel :

 Average corrosion rates in μm/annum
 North SeaMediterraneanPersian Gulf
Atmosphere50-70  
Spray water zone140140190
Alternating immersion zone 805050
Low water zone210160130
Permanent immersion zone304040
Sea bed20