ELECTRIFY YOUR SYSTEM

Grid infrastructure – strong, intelligent, and future-proof

Create efficient and smart power grids – for energy transition

Power transmission

Power transmission solutions

The growing share of renewables in the energy mix will put an enormous strain on the exisiting power grid and greatly increase the system’s complexity. Now, with many decentralized players, the previous grid – used for distributing centrally generated power – is becoming a complex network. At the same time, power generation fluctuates greatly depending on the location, time of day and prevailing weather conditions.

The main challenge lies in balancing generation and consumption. The energy infrastructure therefore has to become more transparent, flexible and intelligent. Digitalization makes it possible to improve network utilization and balance through smart monitoring and control.

Rittal – Solutions that convince

Rittal can offer you a modular system consisting of an enclosure and climate control solutions to provide maximum protection for your power supply technology, even under the harshest environmental conditions.

To control your systems efficiently, you will need to collect and evaluate data in real time around the clock. Due to their time-critical nature, data transfer to remote data centers needs to be avoided. Instead, the data should be stored and processed where generated. With modular data center solutions for your edge computing application, Rittal provides you with complete, turnkey solutions that you can configure on an individual basis and as required.

Your benefits at a glance:

  • Quick and safe installation thanks to modular system enclosure and IT infrastructure
  • Future-oriented IT solutions – ideal for developing and operating smart grids
  • Fail-safe, long-term operation thanks to maximum protection from unpredictable and freak weather and environmental conditions
  • Global application options through compliance with international standards and worldwide service
  • A complete system supplier – one contact for all your questions

Typical solutions for power transmission

TS 8 Baying Systems, Carbon Steel

TS 8 Baying Systems, Carbon Steel

TS 8 baying system – the system platform for practically all applications. When used in conjunction with the system accessories, every enclosure transformed into a specialist for particular tasks. The frame profile of the TS 8 saves a significant...

Wall-mounted Industrial Enclosures

Wall-mounted Industrial Enclosures

Wall-mounted enclosure and case solutions in the following versions: wall-mounted enclosures AX, fiberglass-reinforced polyester enclosures AX and system enclosures SE. Extremely versatile for control applications with moderate space requirements....

Outdoor Housings

Outdoor Housings

Outdoor enclosures are ideal for use outside. Rittal’s CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for all your outdoor projects. The...

Busbar Systems Ri4Power 185 mm

Busbar Systems Ri4Power 185 mm

Cooling units, Thermoelectric Cooler

Wall-mounted air conditioner Blue e + Outdoor 5118.21 - 17060.71 BTU/h

Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the power classes 5118.21 to 17060.71 BTU/h . They offer optimum protection for demanding environments thanks to the high protection category of IP56 / UL Type 12/3R/4 and the temperature...