Support Arm Systems

CP 60 Support Arm System

Load on a 1 m jib = 600 N. Support arm systems CP 60 are compatible for connection with support arm systems CP 120.

CP 60 Support Arm System

Support section CP 60 Solid

Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.

CP 60 Support Arm System

Support section CP 60 open

Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any length, no thread-tapping required. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via cover...

CP 60 Support Arm System

Support Profile, Height-Adjustable for support arm systems

The new height-adjustable support section always provides the right view of the key parameters in human/machine interaction. The system can be fitted directly to the components of the CP 120 support arm system on the wall side, and to either the CP 60...

CP 60 Support Arm System

Tilting adapter 10° for support arm connection Ø 130 mm

Mounted between coupling, system 60/120 or attachment, system 60/120 or angle coupling system 60/120, and the command panel.

CP 60 Support Arm System

Tilting adapter 10° for support arm connection 120 x 65 mm

Mounted between coupling, system 60 or attachment, system 60 and the command panel

CP 60 Support Arm System

Tilting adapter ± 45° for support arm connection Ø 130 mm

Mounted between coupling, system 60/120 or attachment, system 60/120 or angle coupling 90°, system 60/120, and the command panel.

CP 60 Support Arm System

Tilting adapter +100°/–60° for support arm connection 120 x 65 mm

Mounted on IW worktop, prepared for Ø 130 mm attachment, surfaces or attachments/couplings with 120 x 65 mm support arm connection. To fit housings up to 20 kg with support arm connection. With cable tube for protected cable entry.

CP 60 Support Arm System

Tilt coupling for CP 60 support arm system

For mounting two enclosures on a support arm/stand system.

CP 60 Support Arm System

Adaptor for tilt coupling

CP 60 Support Arm System

Adaptor support arm connection Ø 130 mm to 120 x 65 mm

For external mounting of command panels with 120 x 65mm support arm cutout and VESA 75/100 connection console

CP 60 Support Arm System

Adaptor

Connection component between large and small support arm systems and for mounting small, flat command panels.

CP 60 Support Arm System

Adaptor for Siemens Pro-Panel

For external mounting of Siemens Simatic to the CP-40 support arm system, steel or CP 60/120 system with 120 x 65 mm support arm connection.

CP 60 Support Arm System

Attachment CP 60 for support arm connection Ø 130 mm

For rigid fastening of the housing to the 60 support arm system

CP 60 Support Arm System

Coupling CP 60 for support arm connection Ø 130 mm

For swivel mounting the housing on the vertical section of the 60 support arm system

CP 60 Support Arm System

Attachment CP 60 for support arm connection 120 x 65 mm

For rigid fastening of the housing to the 60 support arm system

CP 60 Support Arm System

Coupling CP 60 for support arm connection 120 x 65 mm

For swivel mounting the housing on the vertical section of the 60 support arm system

CP 60 Support Arm System

Angle coupling 90° CP 60 for support arm connection Ø 130 mm

For swivel mounting of the housing on the horizontal part of the support arm system. Housing may be suspended or top-mounted. Removable cover for easy cable routing.

CP 60 Support Arm System

Top-mounted joint CP 60 Horizontal outlet

For swivel mounting of the support arm system on a horizontal surface – also suitable for ceiling mounting. Removable cover for easy cable routing.

CP 60 Support Arm System

Wall/base mounting bracket CP 60, large

For stable attachment of the support arm system to a vertical or horizontal surface.

CP 60 Support Arm System

Wall/base mounting bracket CP 60, small

For rigid attachment of the support arm system to a vertical or horizontal surface.

CP 60 Support Arm System

Wall-mounted hinge CP 60 Horizontal outlet

For swivel mounting of the support arm on a vertical surface. Removable cover for easy cable routing.

CP 60 Support Arm System

Angle piece 90° CP 60

For connecting horizontal and vertical support arm components. Removable cover for easy cable routing.

CP 60 Support Arm System

Intermediate hinge CP 60

For pivoted connection of horizontal support profiles within the support arm system. Removable covers for easy cable routing.

CP 60 Support Arm System

Angle adapter 90° For support arm combination CP 60 to CP 40

For CP 60 to CP 40 support arm combination

CP 60 Support Arm System

Connection console for support arm connection 120 x 65 mm

For rear connection of slimline command panels. Removable cover for simple cable routing