Suitable accessories for Blue e+ cooling units, LCP CW and LCP DX applications.
You're three steps away from the right air conditioning solution
With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.
For mounting the roof-mounted cooling unit. The cutout in the roof plate is laid out so that the roof-mounted cooling unit is centered on the enclosure.
All relevant operating parameters are shown directly on the LCP via the display, and this enables you to directly monitor important functions of the LCP directly and adjust the settings.
The condenser units are needed for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and ventilator or an additional free cooler. The version with the free cooler is required for the LCP DX/FC combination...