Baying panel for VX25 Blue e+ integration solution

Article number: SK 3355.710

The baying plate guarantees a protection category of IP 54 when baying the VX25 Blue e+ integrated solution to a 2,000 mm high, 600 mm deep enclosure.

Article number:
SK 3355.710
Product description
The baying plate guarantees a protection category of IP 54 when baying the VX25 Blue e+ integrated solution to a 2,000 mm high, 600 mm deep enclosure.
Material
Carbon steel
Color
Textured RAL 7035
Supply includes
Baying panel
Cross member
Assembly components and sealing material
Suitable for Model No.
3185.030
Dimensions
Width: 600 mm
Height: 200 mm
Depth: 17 mm
( Width: 23.6 ˝
Height: 7.87 ˝
Depth: 0.67 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
2 kg
( 4.4 lb. )
Customs tariff number
94039910
EAN
4028177931794
ETIM 7.0
EC002617
ECLASS 8.0
27189260
Product description
SK Baying plate, for VX25 Blue e+ integration solution, Sheet steel, WDH: 600 x 200 x 17 mm
Certificates
EAC
Data sheets
Technical System Catalogue

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.