Can be retro-fitted from above in all TS 8 network enclosures. The rear section is left free for cable entry. Two fans as standard. Can be increased to max. 4/6 fans.
To connect sealed racks to the ventilation system. The stepped connection is suitable for standard duct diameters 150 mm and 200 mm, ensuring effective cooling as a result of targeted air exchange inside the rack.