Base/plinth components, front and rear, 200 mm Stainless steel

Article number: TS 8702.805

Model no.: 0200H0800W F-R PLINTH S-S 316

Base/Plinth components, front and rear, stainless steel 316, 200 mm.

Article number:
TS 8702.805
Model no.:
0200H0800W F-R PLINTH S-S 316
Product description
Base/Plinth components, front and rear, stainless steel 316, 200 mm.
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 400
Supply includes
1 trim panel front/rear
2 corner pieces with removable trim panel
Assembly components for mounting on the enclosure
Dimensions
Height: 200 mm
( Height: 7.87 ˝ )
Suitable for
Width: = 800 mm
( Width: = 31.5 ˝ )
Packaging unit
1 Pair
Net weight
6.889 lb
Gross weight
11.75 lb
Customs tariff number
7326909099
EAN
4028177422049
UPC-Code
88032