Side wall, screwable, carbon steel for TS, TS IT

Article number: TS 9966.013

Model no.: 2000H1050D TS IT SIDEWALLS RAL 9005

Side panels, screw-fastened, sheet steel, for TS.

Article number:
TS 9966.013
Model no.:
2000H1050D TS IT SIDEWALLS RAL 9005
Benefits
Automatic potential equalization and higher EMC protection thanks to enclosure panel holders with grounding insert
Easy positioning with the location aid
Grounding bolt with contact surface
Material
Carbon steel, 1.5 mm
Surface finish
Dipcoat-primed, powder-coated on the outside
Color
RAL 9005
Supply includes
Assembly components
Note
Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure.
Area available for population: External dimension – 100 mm
Suitable for
Enclosure type: TS
TS IT
Height: = 2,000 mm
Depth: = 1,050 mm
( Enclosure type: TS
TS IT
Height: = 78.7 ˝
Depth: = 41.3 ˝ )
Protection category IP to IEC 60 529
IP 55
Packaging unit
2 pc(s).
Weight/packaging unit
58 kg
( 127.9 lb. )
Customs tariff number
7326909099
UPC-Code
88418
ETIM 7.0
EC002524
ECLASS 8.0
27182101
Documentation
Instructions