L handles Stainless steel

Article no.: SZ 8018579

Model no.: WMLHPLS6

L handle for stainless steel WM enclosures with 3-point latching

Article no.:
SZ 8018579
Model no.:
WMLHPLS6
Version
Pad-Locking
Product description
L handle for stainless steel WM enclosures with 3-point latching
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed
Supply includes
Oil resistant gasket
Lock
Packaging unit
1 pc(s).
Net weight
3 lb
Gross weight
3.086 lb
Customs tariff number
7326909099
UPC-Code
83619
Documentation
Additional information
Info sheet