Rail Systems

Chassis

For individual interior fitting and to create additional mounting levels.

Chassis

System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Chassis

System chassis 23 x 64 mm for VX, VX IT, VX SE, AX plastic

For variable and individual interior fitting of the enclosure frame on the inner mounting level and for installation in compact control enclosures.

Chassis

23 x 89 mm system chassis, stainless steel for VX, VX SE

For variable and individual interior installation of the enclosure frame on the inner mounting level.

Chassis

TS System Chassis 17 x 73 mm

For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.

Chassis

TS System Chassis 23 x 73 mm

The alternative to the TS 17 x 73 mm system chassis, with punchings for captive nuts/speed nuts instead of slotted holes top and bottom. Simply locate and secure.

Chassis

TS Mounting Chassis, 45 x 88 mm

Mounted directly on internal surfaces (e.g. roof) to support heavy assemblies. Mounted on the side or rear, the enclosure can then be screw-fastened securely to the machine.

Chassis

PS Mounting Chassis, 23 x 73 mm for TS, VX SE

Mounted on the horizontal and vertical TS enclosure profiles using PS support brackets.

Chassis

PS System Chassis 23 x 73 mm for TS, VX SE

Mounted directly on horizontal TS enclosure profiles. Can only be mounted on vertical TS enclosure profiles using an adapter. Simply locate into the TS punchings and secure.