Cable Routing and Clamping

Rails, Angle Bracket and C Rail

Rails, angle bracket and C rail.

Rails, Angle Bracket and C Rail

Cable clamp rail Mounting angle for VX, TS, VX SE, PC & VX base/plinth system

For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.

Rails, Angle Bracket and C Rail

Cable Clamp Rail, Depth-Variable for VX IT, TE

For VX IT and TE. Facilitates flexible adaptation of their length to the existing mounting distance between the two 19" mounting levels.

Rails, Angle Bracket and C Rail

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

For TS, PC, TP universal console, base/plinths, as strain relief for cable entries.

Rails, Angle Bracket and C Rail

Cable clamps for cable clamp rails

To fasten cables to cable clamp rails.

Rails, Angle Bracket and C Rail

Cable clamping bracket

For installation in command panel with support arm connection Ø 130 mm or 120 x 65 mm, cable clamping optionally using cable ties or cable clamps.

Rails, Angle Bracket and C Rail

Cable clip for C-rail, combination rail

For attaching cables to the C rail.

Rails, Angle Bracket and C Rail

Combination rails for VX, VX IT, TX CableNet

Combination of C rail for cable clamping with cable clamps and a cable guide rail with hammer heads for cable routing. The cables can optionally be secured to the combination rail with cable clamps, cable ties, or Velcro fasteners to be relieved of strain.