Interface flap For earth leakage circuit-breakers

According to the EN 60 204-1 standard, all power circuits with a rated current of ≤ 20 A that supply the outlets in or on machine enclosures must be protected by means of a residual-current device with a rated differential current ≤ 30 mA. Prepared for the installation of commercially available, 2-pole FI/LS circuit breaker.