RiLine Busbar Systems OM Adaptors/Supports External component assembly on the support frame and simple attachment of frame onto the adaptor section, for commercially available switchgear. OM Adaptors/Supports OM support without contact system For mounting of switchgear with external power supply. To product OM Adaptors/Supports OM adapter with Connection Cables To product OM Adaptors/Supports Insert strip for OM adapter/support To extend the construction width. To product OM Adaptors/Supports Support Rail 35 x 15 mm for OM adapter/support For attaching to the adaptor section To product OM Adaptors/Supports Pin Block for support frames For secure attachment and positioning of the contactor on motor starter combinations. To product OM Adaptors/Supports Connection pin for OM adapter/support For the mechanical connection of OM adaptors/supports. To product OM Adaptors/Supports Pin Block Plus for starters with increased contactor attachment For starters with increased contactor attachment. To product OM Adaptors/Supports Support Rail 35 x 10 mm for OM adapter/support For attaching to the adaptor section or to the support frame. To product