JB Junction box 316 stainless steel

Article no.: JB 8018.148

Model no.: JB040403H6

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection. Stainless steel 1.4404 (AISI 316L).

Article no.:
JB 8018.148
Model no.:
JB040403H6
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Housing and door: Brushed, grain 240
Supply includes
180° hinge
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 100 mm
Height: 100 mm
Depth: 75 mm
( Width: 3.94 ˝
Height: 3.94 ˝
Depth: 2.95 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
2.2 lb
Gross weight
2.205 lb
Customs tariff number
7326909099
UPC-Code
83290
Approvals
UL + C-UL (listed)
Documentation
Additional information