Pushbutton boxes PB Stainless steel

Article number: PB 8017.714

Model no.: PB01305S14

The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article number:
PB 8017.714
Model no.:
PB01305S14
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Housing and cover: Brushed, grain 240
Supply includes
Wall mounting bracket
Cover screws, captive
Hole diameter
30.5 mm
Number of holes
1
Number of columns
1
Number of rows
1
Dimensions
Width: 82 mm
Height: 88 mm
Depth: 69 mm
( Width: 3.23 ˝
Height: 3.46 ˝
Depth: 2.72 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4X
Packaging unit
1 pc(s).
Net weight
1.543 lb
Gross weight
1.601 lb
Customs tariff number
7326908688
UPC-Code
81204
Product description
PB pushbutton box, 1-hole, 30.5 mm hole diameter, 3.46" H x 3.23" W x 2.72" D, Stainless Steel
Data sheets
Drawings