WM wall-mounted enclosure 316 stainless steel

Article number: WM 8018.534

Model no.: WM242010N6

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel 316L body and door, and a zinc plated mounting panel.

Cable Ducts

Article number:
WM 8018.534
Model no.:
WM242010N6
Material
Door: Stainless steel, all-round foamed-in PU seal
Stainless steel 1.4404 (AISI 316L)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts
Dimensions
Width: 500 mm
Height: 600 mm
Depth: 250 mm
( Width: 19.7 ˝
Height: 23.6 ˝
Depth: 9.84 ˝ )
Dimensions of mounting plate (W x H)
449 mm x 570 mm
( 17.7 ˝ x 22.4 ˝ )
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
48.501 lb
Gross weight
50.705 lb
Customs tariff number
7326909099
UPC-Code
83556
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet