VX SE Floormount Enclosure NEMA 12/3R

Article no.: SE 5866.600

Model no.: VX SE FLOORMOUNT ENCLOSURE 1800H1800W400

Free-standing/ Floormount sheet steel enclosure with stable enclosure body, two integral mounting levels, internally fastened rear panel and door. Roof and sides from a single piece with roll-formed frame and solid bottom.

Cable Ducts

Article no.:
SE 5866.600
Model no.:
VX SE FLOORMOUNT ENCLOSURE 1800H1800W400
Product description
Free-standing/ Floormount sheet steel enclosure with stable enclosure body, two integral mounting levels, internally fastened rear panel and door. Roof and sides from a single piece with roll-formed frame and solid bottom. Enclosure widths from 1200 to 1800 mm and enclosure depths from 300 to 500 mm. Includes full width drip shield for added protection and removable bottom plugs for easy installation of accessory leg kits.
Material
Mounting plate: Carbon steel, 2.5 mm
Surface finish
Housing, door and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing, solid top and sides
Door(s)
Right-hand door catch on single-door enclosures may be swapped to the left
Mounting panel
Base plate with removable floorstand kit plugs
Rear panel, internally fastened
Lock: 3 mm double-bit
2 punched rails, 18 x 39 mm
Dimensions
Width: 1,800 mm
Height: 1,800 mm
Depth: 400 mm
( Width: 70.9 ˝
Height: 70.9 ˝
Depth: 15.7 ˝ )
Dimensions of mounting plate (W x H)
1,696 mm x 1,699 mm
( 66.8 ˝ x 66.9 ˝ )
Installation depth
356 mm
( 14 ˝ )
Protection category IP to EN 60 529
IP 55
Protection category NEMA
NEMA 12
Type rating according to UL 50E
Type 1
Type 2
Type 3
Type 3R
Type 12
IK code
IK10
Packaging unit
1 pc(s).
Net weight
540.123 lb
Gross weight
551.146 lb
UPC-Code
93697
Documentation
Further instructions
Info sheet
Load brochure
Protective conductor brochure
Quick guide
Sell sheet
Data sheets
Technical System Catalogue