TS IT Network/Server Enclosure With vented door for room climate control, North American version

Article number: DK 5504.210

TS IT with vented doors for climate-controlled rooms. 600 mm and 800 mm wide enclosures. This North American version is RAL 9005.

Quick-fit baying connector, three-piece for TS/TS

Baying connector, external for TS/TS

Gland plate for VX IT, TS IT, TX CableNet

C Rails for TS, VX SE

Cable clamp rail for TS, TS IT

Cable routing across the 482.6 mm (19") mounting level

Article number:
DK 5504.210
Material
Carbon steel
Aluminum
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with doors and roof plate
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
Aluminum carbon steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Carbon steel door at the rear, vented (free area in perforated carbon steel part approx. 85 %), 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Dimensions
Width: 800 mm
Height: 1,200 mm
Depth: 1,000 mm
( Width: 31.5 ˝
Height: 47.2 ˝
Depth: 39.4 ˝ )
Height units
24 U
Height units
24 U
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design doors
Vented
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Load capacity
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Base material
Carbon steel
Packaging unit
1 pc(s).
Gross weight
76.8 kg
EAN
4028177678194
ETIM 9
EC002499
ECLASS 8.0
27180207
Approvals
UL + C-UL (listed)
Documentation
Info sheet
Instructions
Data sheets
Data sheets
Technical details
Visio Shapes