Door

Article no.: WM 8019509

Model no.: WM DOOR 0600H0600W RAL7035

Article no.:
WM 8019509
Model no.:
WM DOOR 0600H0600W RAL7035
Product description
Door for WM
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
General color
RAL 7035
Color
RAL 7035
Packaging unit
1 pc(s).
Net weight
12 lb
Gross weight
12 lb
Customs tariff number
7326908688
UPC-Code
87584