Door Stainless steel

Article number: WM 8019.541

Model no.: WM DOOR 0900H0900W F/304_316SS

Article number:
WM 8019.541
Model no.:
WM DOOR 0900H0900W F/304_316SS
Product description
Door for stainless steel WM
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Packaging unit
1 pc(s).
Net weight
37.998 lb
Gross weight
37.998 lb
Customs tariff number
7326909099
UPC-Code
87474