Door Stainless steel

Article no.: WM 8019.543

Model no.: WM DOOR 1200H0900W F/304_316SS

Article no.:
WM 8019.543
Model no.:
WM DOOR 1200H0900W F/304_316SS
Product description
Door for stainless steel WM
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Packaging unit
1 pc(s).
Net weight
47.998 lb
Gross weight
47.998 lb
UPC-Code
87476