- Article number:
- TS 9971.042
- Model no.:
- 2000H1000D TS PARTITION WALL
- Product description
- For side partitioning of bayed TS8 or TS-IT enclosures. Installs without the need for additional hardware or tools. The partition wall has four 4.41" (112 mm) cable pass through holes, grommet covers included.
- Surface finish
- Sand textured
- Color
- Black
- Note
- Use baying connector 8800.490. Not for use in conjunction with a baying seal. Can be installed and removed without moving the cabinet.
- Suitable for
- Enclosure type: TS
TS IT
Height: = 2,000 mm
Depth: = 1,000 mm( Enclosure type: TS
TS IT
Height: = 78.7 ˝
Depth: = 39.4 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 28 lb
- Gross weight
- 28.66 lb
- UPC-Code
- 85144