Oil-resistant gasket for pushbutton switch cutout Carbon steel

Article number: OH 8018.240

Model no.: OHSSPBC

Used to seal unused or empty pushbutton holes, conduit openings, knockout openings.

Article number:
OH 8018.240
Model no.:
OHSSPBC
Product description
Seals unused or empty pushbutton holes, conduit openings, and knockout openings. Protects against the ingress of dirt, dust, oil, and water.
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Oil resistant gasket
Diameter
44 mm
( 1.73 ˝ )
Packaging unit
1 pc(s).
Net weight
0.088 lb
Gross weight
0.088 lb
Customs tariff number
7326908688
UPC-Code
83411