Baying frame IP 66/NEMA 4, NEMA 4X for TS

Article number: TS 8106.504

Model no.: 2000H0600D TS SUITING KIT

To bay TS 8 NEMA 4 enclosure systems.

Article number:
TS 8106.504
Model no.:
2000H0600D TS SUITING KIT
Benefits
Easy positioning with the location aid
Automatic potential equalization and higher EMC protection thanks to enclosure panel holders
Foamed-in on both sides
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Assembly components
Packaging unit
1 pc(s).
Net weight
12.5 lb
Gross weight
13.269 lb
Customs tariff number
7326909099
UPC-Code
37970
Documentation
Instructions