Deep Hinged Window Kits Stainless steel

Article no.: WM 9975.013

Model no.: WKDH36244

The Deep-Hinged Window Kit (WKDH) is used as a viewing window where access to components mounted behind the window is required. Material stainless steel 1.4301 (AISI 304) or stainless steel 1.4404 (AISI 316L).

Article no.:
WM 9975.013
Model no.:
WKDH36244
Product description
The Deep-Hinged Window Kit (WKDH) is used as a viewing window where access to components mounted behind the window is required. It is designed to protect HMI displays and components mounted on enclosure panels from wash-down, rain, snow, sleet, dirt and dust. WKDH fits on the usable area of Rittal’s standard wall-mount, free-standing TS8/SE8 and other enclosure panels. Window depth allows for use of extra deep pushbuttons (~2”/50mm). It comes with a full-size drill template for easy mounting.
Material
Viewing window: Polycarbonate
Frame: Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed
Supply includes
Oil resistant gasket
Fasteners
Visible area
Viewing window width: 415 mm
Viewing window height: 780 mm
( Viewing window width: 16.3 ˝
Viewing window height: 30.7 ˝ )
Viewing window height
780 mm
( 30.7 ˝ )
Dimensions
Width: 600 mm
Height: 900 mm
Depth: 70 mm
( Width: 23.6 ˝
Height: 35.4 ˝
Depth: 2.76 ˝ )
Packaging unit
1 pc(s).
Net weight
30.159 lb
Gross weight
30.159 lb
Customs tariff number
9403999040
UPC-Code
87533
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings