Safety handle with code

Article no.: TS 9963.601

Model no.: USE 7200801 WHEN STOCK IS DEPLETED

Article no.:
TS 9963.601
Model no.:
USE 7200801 WHEN STOCK IS DEPLETED
Product description
Flexible access option with individual 3-digit numerical code, without key, or via the master key function with additional installation of a 40 or 45 mm semi-cylinder to DIN 18 252, irrespective of the numerical code.
Material
Die-cast zinc
Color
RAL 9005
Note
Security handle combination lock reset tool available upon request
Packaging unit
1 pc(s).
Net weight
1.984 lb
Gross weight
2 lb
Customs tariff number
7326909099
UPC-Code
86405
Data sheets
General technical information