L handles Stainless steel

Article number: SZ 8018.578

Model no.: WMLHNLS6

L handle for stainless steel WM enclosures with 3-point latching

Article number:
SZ 8018.578
Model no.:
WMLHNLS6
Version
Non-Locking
Product description
L handle for stainless steel WM enclosures with 3-point latching
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed
Supply includes
Oil resistant gasket
Packaging unit
1 pc(s).
Net weight
0.8 lb
Gross weight
0.8 lb
Customs tariff number
7326908688
UPC-Code
83618
Documentation
Additional information
Info sheet