L handles Stainless steel

Article number: SZ 8018.691

Model no.: WMLHKLS6

L handle for stainless steel WM enclosures with 3-point latching

Article number:
SZ 8018.691
Model no.:
WMLHKLS6
Version
Key-Locking
Product description
L handle for stainless steel WM enclosures with 3-point latching
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed
Supply includes
Oil resistant gasket
Packaging unit
1 pc(s).
Net weight
3 lb
Gross weight
3.086 lb
Customs tariff number
7326909099
UPC-Code
84025
Documentation
Additional information
Info sheet