Automatic crimping machine LD-I for Wire Terminal WT 24/36
The electro-pneumatically driven automatic insulation stripping and crimping machine with two-fold magazine is used for processing loose insulated wire end ferrules with cross-sections of 4 to 6 mm² (AWG 12–10) and crimp lengths of 10 to 12 mm. The LD-I automatic crimping machine has an interface for communication and full function integration into our fully automatic Rittal Wire Terminal wire processing machine.