This item will be discontinued on: Jan 1, 2019
This item is being replaced by:
7030571
CMC III SMS units
Article number: DK 7030.570
Information on important alarms via ISDN or GSM in SMS format.
- Article number:
- DK 7030.570
- Design
- CMC III GSM unit quad-band
- Product description
- For configuring a redundant transmission channel or, if there is no network infrastructure available, for alarm forwarding. The alarm signal is designed in SMS format. Power supply is via the processing unit.
- Material
- Plastic
- Colour
- Front: RAL 9005
Enclosure: RAL 7035 - Supply includes
- Connection cable (2 m) with RJ 12 connectors
Assembly parts - Note
- The serial interface RS232 of the PU/PUC may only be assigned to one redundant alarm way.
- Requirements communication port
- A standard, commercially available SIM card for GSM must be provided by the customer.
- GSM frequencies covered
- 850 MHz
- 900 MHz
- 1800 MHz
- 1900 MHz
- Packs of
- 1 pc(s).
- Weight/pack
- 0.672 kg
- Customs tariff number
- 85176200
- EAN
- 4028177695900
- ETIM 7.0
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III GSM unit quad-band, WHD: 138x40x132 mm, RJ12 connection cable: 2 m
7030.570
CMC III GSM unit
If, for example, no network infrastructure is available, the CMC III GSM
unit can be used for forwarding alarms via SMS. Up to sixteen target
call numbers may be set and allocated to the various messages. Only one
CMC III GSM unit, CMC III ISDN unit or display unit per CMC III
Processing Unit (PU) or PU Compact can be connected. The power supply is
ensured by CMC III PU or PU Compact. A SIM card is needed to operate the
module (commercially available or data only cards). The CMC III GSM unit
operates in the 850/900/1800/1900 MHz frequency range (quad band). The
aerial is contained in the system. Integrated multi-colour LED as status
display. The CMC III GSM is automatically detected by the CMC III PU or
PU Compact, and the status of the unit is displayed on the web
interface.
Technical specifications:
Interfaces: 2x RJ12
Frequency range: 850/900/1800/190 MHz (quad band)
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Included in the pack: Unit, RJ12 connection cable (2 m), aerial, quick
reference guide, side mounting and top rail mounting set
CMC III GSM unit
If, for example, no network infrastructure is available, the CMC III GSM
unit can be used for forwarding alarms via SMS. Up to sixteen target
call numbers may be set and allocated to the various messages. Only one
CMC III GSM unit, CMC III ISDN unit or display unit per CMC III
Processing Unit (PU) or PU Compact can be connected. The power supply is
ensured by CMC III PU or PU Compact. A SIM card is needed to operate the
module (commercially available or data only cards). The CMC III GSM unit
operates in the 850/900/1800/1900 MHz frequency range (quad band). The
aerial is contained in the system. Integrated multi-colour LED as status
display. The CMC III GSM is automatically detected by the CMC III PU or
PU Compact, and the status of the unit is displayed on the web
interface.
Technical specifications:
Interfaces: 2x RJ12
Frequency range: 850/900/1800/190 MHz (quad band)
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Included in the pack: Unit, RJ12 connection cable (2 m), aerial, quick
reference guide, side mounting and top rail mounting set