Cable management

  • Cable entry for base openings
    Cable entry for base openings

    The gland plates included with the supply of Rittal enclosure systems may be replaced with a range of cable entry plates. Cable entry grommets and connector grommets ensure a high level of IP protection with user-friendly installation.

    More

  • Cable entry plates
    Cable entry plates

    May be used in exchange for segments of the standard three-piece gland plates, allowing it to be positioned to fit the mounting plate.

    More

  • Gland plates
    Gland plates

    For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For industrial enclosures in a range of variants. For 482.6 mm (19") wall-mounted network distributors EL, optionally gland plates with brush strip or for metric cable glands.

    More

  • Cable glands
    Cable glands

    Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.

    More

  • Cable gland
    Cable gland

    There are various options available for inserting pre-assembled connectors into the enclosure or case: Brush strips, stepped collars, connector or cable glands, adaptors for IP shielding for support arm systems, and edge protection.

    More

  • Cable routing and clamping
    Cable routing and clamping

    Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems such as cable trunking and 482.6 mm (19") cable routing systems allow structured cable routing inside the enclosure.

    More

  • Cable routing 19"
    Cable routing 19"

    Whether a patch enclosure or a corridor distributor with one 482.6 mm (19") level, or a server rack with two 482.6 mm (19") levels, the diverse range of system accessories meets all cable routing requirements at the side, in front of or behind the 482.6 mm (19") level.

    More

+
[X] Close

Required