Търсене

Търсене

Enclosures

Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX25 large enclosure...

Base/plinth

Other base/plinths

Cable chamber for VX and VX SE, concrete and ground plinth for outdoor enclosures, base/plinth for FlatBox, complete base/plinth for stainless steel one-piece consoles, stationary base/plinth for PC and IW.

Interior installation

Mounting plates

Mounting plates as additions to enclosures and cases where a mounting plate is not included in the scope of supply. Partial mounting plate and partial installation plates for Rittal enclosure systems create additional mounting surfaces in the width,...