482.6 mm (19") installation system

Swing frame

The rear of the 482.6 mm (19") installed equipment is conveniently accessible with a swing frame. Depending on the chosen version, an opening angle of 130° or 180° is available.

Swing frame

Installation kit for VX swing frame, small, and VX partial mounting plate

For mounting the swing frame, small in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).

Swing frame

Swing frame stay

Secures the swing frame in the open position.

Swing frame

Installation kit for VX swing frame, large

For mounting the swing frame, large.

Swing frame

180° hinge for VX swing frame, large

To extend the opening angle from 130° to 180° in the foremost installation position.

Swing frame

Slide rail for swing frames

To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.