Wall-mounted cooling unit Blue e+ chemical 1.6 - 5.8 kW

Energy-efficient Blue e+ wall-mounted chemical industry cooling units in output classes ranging from 1600 W to 5800 W. Thanks to a special surface finish, these units provide components with optimum protection in contaminated environments – especially in applications where the air may contain sulphuric acid aerosols.