This item will be discontinued on: 1.07.2023 г.
- Артикул №.:
- DK 7990.402
- Product description
- RiZone is supplied as a software appliance. The software appliance is available as a virtual server in Open Virtualization Format (OVF) which is easily used on existing hardware in the data centre.
- Product modification
- The RiZone appliance is supplied with Version 3.5 of RiZone. Supports the current Microsoft Server operating system 2012R2. The local database uses SQL Express 2012.
- Note
- RiZone supports the protocols SNMP V1/V2C and SNMP V3 for monitoring infrastructure components (OT devices) in a data centre. RiZone is manufacturer-neutral and suitable for use in a heterogeneous landscape of OT devices.
- Packs of
- 1 pc(s).
- EAN
- 4028177956971
- ETIM 7.0
- EC000501
- ECLASS 8.0
- 19240201
- Product description
- DK RiZone-Appliance Standard, software installer: RiZone Software