Accessories for climate control

Air routing

Systems for targeted air routing and deflection in all areas of the enclosure. The air duct system allows cold air to be precisely routed into all areas of the enclosure. This effectively eliminates the risk of air short-circuits due to self-ventilated installed devices.

Air routing

Air duct system for roof-mounted cooling units and roof-mounted air-water heat exchangers

The air duct system allows cold air to be routed directly to specific areas of the enclosure. This effectively eliminates the risk of air short-circuits due to self-ventilated installed devices. The shallow ducts can be cut to the desired length.

Air routing

Air duct adaptor for air duct system and shallow air duct system

The adaptor serves as a connection between the cooling unit (air inlet opening) and the air-duct system. Suitable for roof-mounted cooling units 3359.XXX and 3382.XXX

Air routing

Deflector, 90° for air duct system

For targeted air deflection at the end of the flat duct.

Air routing

Shallow air duct system for roof-mounted cooling units and roof-mounted air-water heat exchangers

Cold air may be routed directly to specific areas of the enclosure using the air duct system. In this way, the risk of air short circuits due to self-ventilated installed devices is effectively eliminated. The shallow ducts can be cut to the desired...

Air routing

Flat duct extension

Extension kit for shallow air duct system 3286.850 for length compensation in the width, depth or height in enclosures.

Air routing

Air diverter

Targeted routing of the cold air flow to avoid hot spots in the enclosure. Particularly well-suited for densely-packed electrical components in the enclosure.

Air routing

Air duct for side air routing

For cold air supply to hubs with side air intake.

Air routing

Enclosure internal fan

To prevent hot-spots inside the enclosure and support the air routing of active enclosure climate control components.

Air routing

Mini fan

Compact DC fan for enclosure and component cooling in enclosures.

Air routing

Air duct for wall-mounted cooling unit Blue e+ IT

For cold air infeed in front of the 482.6 mm (19") level in combination with the Blue e+ IT wall-mounted cooling unit.