Wall-mounted cooling units with Basic controller

Член №.: SK 3366110

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Член №.:
SK 3366110
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1,500 W
Cooling output L35 L35/60 Hz: 1,500 W
Cooling output L35 L50/50 Hz: 1,050 W
Cooling output L35 L50/60 Hz: 1,100 W
Rated operating voltage
115 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 14.3 A
At 60 Hz: 14.7 A
Start-up current max.
At 50 Hz: 43 A
At 60 Hz: 47 A
Air throughput (unimpeded air flow)
External circuit: 910 m³/h
Internal circuit: 860 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.4
Design
wall-mounted
Dimensions
Width: 435 mm
Height: 1,590 mm
Depth: 205 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.7 kg
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 1,075 W
Power consumption L35 L35/60 Hz: 1,200 W
Power consumption L35 L50/50 Hz: 1,265 W
Power consumption L35 L50/60 Hz: 1,375 W
Pre-fuse
Miniature circuit-breaker/fuse: 20 A
Packs of
1 pc(s).
Net weight
68,4 kg
Gross weight
72 kg
EAN
4028177429680
ECLASS 8.0
27180704
Апробации
UL + C-UL (listed)
Сертификати
EAC
Декларации
Declaration of conformity
Declaration of conformity UK
Документация
Instructions
Safety instructions
Rittal TopTherm PLUS slimline cooling unit, wall-mount.
with RiNano coating and integral condensate evaporation
Useful cooling output to DIN 3168 L35 L35, 1500/1500 W
Rated operating voltage: 115 V, 1 ~, 50/60 Hz
Power consumption Pel to DIN 3168 L35 L35, 1075/1200 W
Dimensions W x H x D [mm] 450 x 1590 x 195
Refrigerant: R 134 a
Temperature range: 20°C - 55°C (Setting range +30°C to +55°C)
Temperature control and monitoring via basic controller
with floating fault signal contact and connection for
door-operated switch
Factory setting: 35°C
Connection via plug-in terminal strip
Protection category to EN 60 529/10.91
External circuit IP 34 / Internal circuit IP 54
Weight: 50 kg
Colour RAL 7035