SK
The passive module is an air/water heat exchanger in an enclosure for direct mounting on VX IT or TS IT racks in place of the rear door. The slimline design and a door opening angle of 180° allows rear access to the server enclosure and makes assembly and configuration inside the rack easier. The hot air expelled by devices in the server rack passes through the heat exchanger module and its thermal energy is emitted to a cold water system. There, the air is cooled and emitted into the room at the rear. Optimum energy efficiency with zero electrical power consumption.