IT cooling

Small cooling units

Active and passive components for cooling individual IT racks.

Small cooling units

Air duct for side air routing

For cold air supply to hubs with side air intake.

Small cooling units

482.6 mm (19") air duct for horizontal air routing

For a cold air supply to hubs fitted in the rear 482.6 mm (19") level.

Small cooling units

Fan mounting plate

May be retro-fitted in all TS 8 network enclosures from above. The rear section is left free for cable entry. 2 fans as standard. To extend to max. 4/6 fans.

Small cooling units

Fan expansion kit

For retrofitting various fan units or to supplement the fan mounting plate

Small cooling units

Cover plates for fan panels for FlatBox

To cover unused fan panels when using fan motors in the FlatBox.

Small cooling units

Vent cover for VX, VX IT

For connecting sealed racks to a ventilation system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling due to targeted air exchange inside the rack.

Small cooling units

Roof-mounted fans for VX IT, TS IT

Roof-mounted fan with an exceptionally low noise level of 39 dB(A) and a high volumetric flow (unimpeded air flow 1245 to 1345 m³/h), for use in office environments.

Small cooling units

Fan module for VX IT, TS IT

For active ventilation. The unit may optionally be extended with additional fans. Simple connection system and energy-efficient speed control.

Small cooling units

Fan expansion kit for VX IT, TS IT

Fan expansion kit with integral speed control for retrofitting to fan modules 5503.010, 5503.020 and 5503.025.