IT cooling

Accessories for IT cooling

Matching accessories for Blue e+ cooling units, LCP CW and LCP DX applications.

Accessories for IT cooling

Air duct for wall-mounted cooling unit Blue e+ IT

For cold air infeed in front of the 482.6 mm (19") level in combination with the Blue e+ IT wall-mounted cooling unit.

Accessories for IT cooling

Roof plate for roof-mounted cooling unit Blue e+ IT

For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.

Accessories for IT cooling

Sheet steel door for wall-mounted cooling unit Blue e+ IT

For mounting the wall-mounted cooling unit. The cut-out in the door is arranged so that the wall-mounted cooling unit is positioned centrally on the door.

Accessories for IT cooling

Air routing kit For LCP hybrid

The air routing kit directs the airflow into the heat exchanger of the LCP Hybrid without any major loss of pressure.

Accessories for IT cooling

Touchscreen display, colour for LCP Rack/Inline CW

All relevant operating parameters are displayed directly on the LCP display, to allow directly monitoring of key LCP functions and the implementation of settings.

Accessories for IT cooling

Condenser unit for LCP DX

The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC....

Accessories for IT cooling

Vertical shielding for VX IT, TS IT

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Accessories for IT cooling

Connection hose

Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP/LCU to existing pipework.

Accessories for IT cooling

Rear adaptor for LCP Inline CW

May be used to close the gap that emerges when installing an LCP Inline.

Accessories for IT cooling

Condensate pump for LCP Rack/Inline CW

For discharging condensate with LCP rack/inline CW applications.

Accessories for IT cooling

Fan module for LCP Rack/Inline CW

Increased cooling output. Additionally redundancy can be achieved or the electric power consumption can be reduced.

Accessories for IT cooling

Filter mat holder for LCP Inline CW

Filter mat holder for LCP Inline CW.

Accessories for IT cooling

Filter mat for LCP Inline CW

Filter mats for LCP Inline CW.

Accessories for IT cooling

Baying set LCP CW, VX for TS IT

For mechanical connection of an LCP CW Inline Protruding to a TS IT rack.

Accessories for IT cooling

Brush strip set for LCU CW

To separate the hot/cold zones within a VX IT network/server rack with built-in LCU CW