Ri4Power – System solutions Busbar systems Maxi-PLS – up to 3200 A Perfect system technology in a super-compact design, simple and infinitely variable attachment on the four attachment levels of the Maxi PLS busbars. Busbar systems Maxi-PLS – up to 3200 A Connection system Maxi-PLS Options available for all types of connections to busbar systems Maxi PLS. Към продукта Busbar systems Maxi-PLS – up to 3200 A End supports for Maxi-PLS busbars For attaching Maxi-PLS busbars on the sides by insertion into the supports. Към продукта Busbar systems Maxi-PLS – up to 3200 A Maxi-PLS busbar, E-Cu for Maxi-PLS 45 S system Size: 45x45 mm, bar cross-section: 974 mm², for cable connection systems up to 1900 A Към продукта Busbar systems Maxi-PLS – up to 3200 A Maxi-PLS busbar, E-Cu for Maxi-PLS 45 system Size: 45x45 mm, bar cross-section: 1354 mm², for cable connection systems up to 2500 A Към продукта Busbar systems Maxi-PLS – up to 3200 A Maxi-PLS busbar, E-Cu for Maxi-PLS 60 system Size: 60x60 mm, bar cross-section: 2323 mm², for cable connection systems up to 6300 A Към продукта Busbar systems Maxi-PLS – up to 3200 A Copper spacer roll for Maxi-PLS busbars and flat copper bars For Maxi-PLS and flat copper bars, for use as a universal spacer. Към продукта Busbar systems Maxi-PLS – up to 3200 A Busbar support For the attachment of Maxi-PLS busbars by inserting into the supports, 2-part. Към продукта Busbar systems Maxi-PLS – up to 3200 A Busbar support, suitable for top mounting For the attachment of Maxi-PLS busbars, by inserting into the supports, not suitable for top-mounting. Към продукта