RiLineX busbar system RiLineX components Connection adaptor, component adaptor, circuit-breaker adaptor, NH technology, fuse holder. Tool-free installation, backwards compatible and upgradable. RiLineX components RiLineX connection adaptor RiLineX connection technology. Connection adaptor depending on the chosen variant, for connecting round conductors, laminated or solid copper bars. Към продукта RiLineX components RiLineX CB component adaptor RiLineX CB component adaptor for 60 mm busbar systems. The width of the devices ranges from 81 to 140 mm. For mounting moulded-case circuit-breakers (MCCBs). Products are available in two variants: An "Easy-Fix" variant for user-friendly... Към продукта RiLineX components Component adaptor, component support Pre-installed support rail, pre-assembled connection cables, height-adjustable support rails, straightforward connector locking. Към продукта RiLineX components Bus-mounting fuse base, fuse-switch disconnector D-Switch Compact, ready-to-use fuse holder, reliable contacting of fuse inserts, snap-on mounting with semi-automatic rail adjustment. Към продукта RiLineX components NH fuse-switch disconnectors, fuse holders Semi-automatic adjustment of busbar thickness, freely selectable cable outlet at top and bottom, integral visual fuse monitoring. Към продукта RiLineX components RiLineX mounting clips for contact hazard protection profile RiLineX special accessories for using RiLineX top-mounted equipment on the RiLine60 busbar system. Към продукта