RiLineX fuse holder

Compact RiLineX fuse holder Class CC for 60 mm busbar systems. For class CC cylindrical fuse (30 A) with optical LED fuse monitoring. For reliable contact of cylindrical fuses, the device has special fuse holders that are lockable in the open state and sealable in the closed state. Spring terminal blocks up to 6 mm² at an angle of 45° enable easier conductor connection. The device is suitable for tool-free snap-on mounting with semi-automatic busbar adjustment for 5 and 10 mm. Depending on the variant, also available with electronic fuse monitoring.