Cover, side for bus-mounting fuse bases

Член №.: SV 3093010

For clip-on mounting onto the cover plate, contact hazard protection.

Член №.:
SV 3093010
Product description
For clip-on mounting onto the cover plate, contact hazard protection.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Fuse inserts
D 02-E 18
To fit Model No.
3418.010
Packs of
10 pc(s).
Net weight
0,15 kg
Gross weight
0,167 kg
Customs tariff number
39269097
EAN
4028177675032
ETIM 9
EC000775
ETIM 8
EC000775
ECLASS 8.0
27142414
Product description
SV Cover, side, for bus-mounting fuse base, SV 3418010
Документация
Instructions
Информационни листовки
Technical details