Multi-part machining for Perforex LC 3030

Член №.: AS 4050336

Additional zero points and workpiece supports for Perforex LC for simultaneously clamping up to four workpieces.

Член №.:
AS 4050336
Product description
Additional zero points and workpiece supports for simultaneously clamping up to four workpieces with the Perforex LC.
Benefits
Reduced setup time
Boosts productivity
Applications
Suitable for machining enclosure panels, enclosures, or enclosures and doors with an identical wall thickness in a single clamping cycle
Possible number of terminal Boxes for parallel processing
4
To fit Model No.
4050330
4050335
Packs of
1 pc(s).
Net weight
26 kg
Gross weight
26 kg
Customs tariff number
84669360
EAN
4028177962651