Wire rail magazine

Член №.: AS 4051043

The Wire Terminal WT fully automated wire processing machine has a separate ordering system. The finished, processed wires are fed to the appropriate wire rail magazine on an order-specific basis.

Член №.:
AS 4051043
Product description
The Wire Terminal WT fully automated wire processing machine has a separate ordering system. The finished, processed wires are fed to the appropriate wire rail magazine on an order-specific basis.
Benefits
Project-specific sorting of the wires
Optimum removal handling
Project-specific order picking for downstream processes
Packs of
1 pc(s).
Net weight
1,4 kg
Gross weight
1,46 kg
Customs tariff number
76169990
EAN
4028177940406
ECLASS 8.0
17139201
Product description
AS Wire rail magazine 1,5 mm², The finished wires are fed by removal handling into the wire rail, magazine with a cross-section of 1.5 mm², which is provided for this, purpose. The wire rail magazine is inserted into the removal magazine, and sorted accor