Machine options for Wire Terminal Wire handling system The fully automated wire distribution system transports assembled wires directly to multiple wiring workstations using compressed air. Wire handling system Wire feeder unit for wire handling system The wire feeder unit transfers wires assembled in the wire terminal WT C to the wire handling system. Към продукта Wire handling system Wire switch for wire handling system The wire switch in the wire handling system distributes completed wires to a maximum of four wire workstations on a project-specific basis. Към продукта Wire handling system Removal station for wire handling system The removal station in the wire handling system takes the assembled wire from the Wire Terminal WT C and makes it available for the wiring process. Към продукта